IESNA:LM-63-2002
[TEST]P944520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]68998
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6294 6254.6 6172.1 6100.3 6082.4 6089.6 6111.1 6150.6 6186.4 6197.2
6200.8 6254.6 6365.7 6548.6 6853.5 7283.8 7807.4 8438.6 9245.6 10206.7
11296.9 12631 14248.5 16088.3 18067.9 20194.6 22235.2 23185.6 21794.1 16841.4
9163.1 2585.7 792.6 469.8 269 111.2 0
6294 6272.5 6186.4 6114.7 6096.8 6100.3 6121.9 6161.3 6193.6 6204.3
6211.5 6268.9 6376.5 6570.2 6867.8 7301.8 7832.5 8467.3 9295.8 10256.9
11383 12756.6 14438.6 16238.9 18254.4 20434.9 22432.5 23293.2 21575.4 16464.8
8736.3 2424.4 767.5 430.4 251 100.4 0
6294 6265.3 6182.8 6107.5 6075.2 6078.8 6089.6 6111.1 6125.4 6139.8
6161.3 6222.3 6337 6519.9 6821.2 7219.3 7728.5 8331 9109.3 10059.7
11246.7 12731.5 14474.4 16411 18419.4 20549.7 22561.6 23608.8 22335.7 17784.6
10558.2 3894.8 1040 516.4 304.8 118.3 0
6294 6251 6172.1 6089.6 6046.6 6035.8 6043 6046.6 6046.6 6071.7
6107.5 6175.7 6290.4 6469.7 6728 7108.1 7613.8 8230.6 9008.9 9955.6
11239.6 12774.5 14732.6 16938.2 19197.6 21414 23483.3 24652.4 24006.9 20642.9
14173.2 6857.1 2065.7 753.1 365.8 114.8 0
6294 6251 6175.7 6089.6 6035.8 6025 6032.2 6032.2 6032.2 6060.9
6125.4 6186.4 6283.2 6437.5 6670.6 7022 7531.3 8166.1 8947.9 9944.9
11261.1 13014.8 15277.8 17956.7 20711 23178.4 25168.9 26431.2 26581.9 24860.4
19825.2 11924.5 5063.9 1291.1 433.9 100.4 0
6294 6240.2 6164.9 6078.8 6021.4 6010.7 6021.4 6035.8 6035.8 6064.5
6132.6 6182.8 6258.1 6423.1 6670.6 7022 7516.9 8166.1 8962.2 10013
11386.6 13273 15805 18892.8 22027.2 24749.3 26743.3 28228 29138.9 28557.9
24752.8 17379.3 8323.9 2614.4 555.9 129.1 0
6294 6251 6172.1 6082.4 6025 6010.7 6017.9 6032.2 6032.2 6060.9
6125.4 6193.6 6290.4 6448.2 6692.1 7050.7 7552.8 8184 8973 9970
11286.2 13043.5 15317.2 17956.7 20682.4 23203.5 25283.6 26732.5 26926.2 25032.6
20280.7 12383.6 4866.6 1255.2 362.2 96.8 0
6294 6258.1 6182.8 6093.2 6035.8 6021.4 6032.2 6043 6053.7 6082.4
6129 6204.3 6326.3 6509.2 6771 7133.2 7646.1 8270.1 9048.3 10023.8
11314.9 12943.1 14912 17060.2 19258.6 21478.5 23583.7 24763.6 23956.7 20804.3
14578.4 7007.7 2090.8 785.4 373 114.8 0
6294 6268.9 6190 6103.9 6057.3 6050.1 6064.5 6093.2 6118.3 6143.4
6175.7 6240.2 6365.7 6563 6857.1 7262.3 7768 8381.3 9148.7 10077.6
11253.9 12713.5 14424.2 16292.7 18243.7 20352.4 22425.3 23468.9 22371.5 18605.9
11756 4619.2 1323.4 631.2 337.1 136.3 0
6294 6276.1 6193.6 6107.5 6068.1 6064.5 6089.6 6139.8 6182.8 6207.9
6233 6297.6 6415.9 6616.8 6925.2 7359.1 7889.9 8531.9 9320.9 10274.8
11379.4 12753 14334.6 16109.8 17996.2 20087 22077.4 22859.3 21381.7 16597.5
9094.9 2740 835.6 423.2 225.9 89.7 0
6294 6272.5 6193.6 6107.5 6068.1 6068.1 6093.2 6139.8 6186.4 6207.9
6229.5 6283.2 6405.2 6595.3 6900.1 7323.3 7850.5 8521.1 9313.7 10217.5
11304.1 12620.3 14194.7 15980.7 17781 19871.8 21905.3 22866.4 21618.4 17096
9686.7 3044.8 882.2 459.1 236.7 82.5 0
